Alternate Catalog No. : 350 T 350
Catalog No. : 350T350
Description: COPPER COMPRESSION T
UPC: 783786833696
- Made of Tin-Plated Copper for High Conductivity and Resistance to Corrosion.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tees Made from Tin-Plated Copper for High Conductivity and Resistance to Moisture. All Tees Marked with Conductor Sizes and Die References for Easy identification. |
|
Application |
Tees for Copper Conductors |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Main 5.500 inches long Main Diameter .700 inch, Tap 2.00 inches long Tap Diameter .875 inch. |