Catalog No. : 35-MTB4-B
Description: MT POLE MOUNT BRACK.
UPC: 783786663521
Bracket for riser pole mounting fits overall cable O.D. from 0.925 in. to 1.335 in.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Terminator Mounting Bracket |
Specifications
|
Material |
Galvanized Steel |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Fits overall cable O.D. from 0.925 inch to 1.335 inch |
Documents/Support Tools
|
Instruction Sheet |