Catalog No. : 35-MTB1-A
Description: GRIP MNTING BRACKET 1.195-1.625
UPC: 783786653607
Kellums Grip Mounting Bracket fits overall cable O.D. from 1.195 inch to 1.625 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Terminator Mounting Bracket |
Specifications
|
Material |
Galvanized Steel |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Fits overall cable O.D. from 1.195 inch to 1.625 inch |