text.skipToContent text.skipToNavigation

Alternate Catalog No. : MV3451H4R66HHXXXS000

Catalog No. : 3451H4R66HHXXXS000

Description:  MULTIWAY,DRY-VAULT,15KV/20KA.5-WAY

UPC: 75114359207

Multi-Way Switchgear, Subsurface (Dry Vault), 3 Phase, 15kv/20kA, 5 Ways, 1-Source Way - 3-Phase MVS Switch with Motor and Voltage Sensors - 600 Amp Bushing Interface - SEL7541A Relay Control. 4-Load Ways - 3-Phase MVI Fault Interrupter with Motor - 600 Amp Bushing Interface - SEL7541A Relay Control. No PT to Power Controls. No Cam-OP and Integral Position Indicator. No Enclosure/Ground Bar. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Subsurface (Dry Vault)

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Subsurface

Enclosure

None

Classifications

Brand Name

Elastimold