text.skipToContent text.skipToNavigation

Catalog No. : 3428R

Description:  60A CON, 3P4W, AT, 480VAC REVERSE

UPC: 708917334507

Reverse Service Connector, 60Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A