text.skipToContent text.skipToNavigation

Catalog No. : 3427-78

Description:  60A,CON,2P3W,AT,480VAC

UPC: 708917205418

Connector, 60Amps, 2 Pole 3 Wire, 480Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A