text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3421U1X6XMXXXAS000

Catalog No. : 3421U1X6XMXXXAS000

Description:  MULTIWAY,SINGLE-SIDED15KV/20KA,4WAY

UPC: 75114344340

Multi-Way, Single-Sided Padmount, 15kV/20kA, 2-Ways, 1-Source Way, Source Component- MVS3 with 600 Amp Bushing Interfaces and 12/24VDC Motor, Source Control- Elastimold Motor Control, 1-Load Way, Load Component- None, Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), Spanish Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold