text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3421H1R66HHAXAS000

Catalog No. : 3421H1R66HHAXAS000

Description:  MULTIWAY,SINGLE-SIDED15KV/20KA,4WAY

UPC: 75114344357

Multi-Way, Single-Sided Padmount, 15kV/20kA, 2-Ways, 1-Source Way, Source Component- MVS3 with 600 Amp Bushing Interfaces, 12/24VDC Motor and Voltage Sensors, Source Control- SEL751A Relay (p/n 751A52B1B0X71811230), 1-Load Way, Load Component- MVI3 with 600 Amp Bushing Interfaces, 12/24VDC Motor, Load Control- SEL751A Relay (p/n 751A52B1b0X71811230), PT (1) 15kV PT (7000-7620 VAC (WYE)), Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), Spanish Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold