Alternate Catalog No. : R333XXXESX2DXXSYS18M
Catalog No. : 33XXXESX2DXXSYS18M
Description: MVR, 3PH, 38KV, 170KV BIL, POLE MT
UPC: 75114341011
MVR, Molded Vacuum Recloser, 3 Phase, Pole Mount, 170 BIL, Load Side Arrestor Bracket Only, NEMA 2 Hole. SEL 0651R22CXBA8AE1112D5A2, SEL-C553 Control Cable, SEL C533 AC Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |