Alternate Catalog No. : R333XXXEE32BXCSYS1SW
Catalog No. : 33XXXEE32BXCSYS1SW
Description: MVR, 3PH, 38KV, 170KV BIL, 800A
UPC: 75114368612
MVR - Molded Vacuum Recloser, 3-Phase, 38kV, 170BIL, 800 Amps, 3-Phase Source Side Sensors. Line and Load Arrester Frames. Non-Vented Wildlife Animal Guards. NEMA 2-Hole Terminal Connections. 35 Foot Control Cable Standard. Use SEL Control.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |