Alternate Catalog No. : R333XXXDIX2BLCSYC07P
Catalog No. : 33XXXDIX2BLCSYC07P
Description: MVR,3PH,38KV,651R,60FT CABLE,ARREST
UPC: 75114288682
MVR, Three Phase, 38kv, 651R, 60 Foot Cable, 2 Hole Terminal Lug Kit, SEL 651R Control (0651R22DXGA8AA1123D4XX), 60 foot Main Control Cable, six Non-Venterd Wilflife Protectors, Line an Load Side Arrester Brackets, six 36kv, 29kv MCOV Arresters, carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |