Alternate Catalog No. : R333XXXDF32DXXSYC0MC
Catalog No. : 33XXXDF32DXXSYC0MC
Description: MVR,3PH,38KV,651R,40FT CABLE
UPC: 75114315579
Molded Vacuum Recloser, Three Phase (Single-Tank), 38kv, Pole Mounting Frame for MVR3, No Number of Control Power Transformers, No Number of Control Power Transformers, 651R Customer Selected Control Model, 40 Foot Control Cable, Standard type, 3 (Three) Voltage Sensors Source Side Voltage Sensing, NEMA 2-Hole Lug, Load Side Arrester Brackets Only, No Surge Arresters, No Wildlife Protectors, Position Indicator Standard (Green Open, Red Closed), Ships completely assembled and site ready. C 0 M C.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |