text.skipToContent text.skipToNavigation

Catalog No. : 33BK

Description:  WIRE CONN HITEMP BLK No18-No12 BULK

UPC: 67396007686

Made or assembled in Canada.

Black High Temperature Wire Connector, Wire Range #18-#12, Bulk Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Special Features

External cap made of rugged, phenolic material and 150° C rated.

Specifications

Voltage Rating

600 V

Material

Thermoplastic Polymer

Color

Black

Temperature Rating

302 F , 150 C

Classifications

Brand Name

Marrette

Standard

UL E9809

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1570933_2005-01-17 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC002319 Wire connector

Colour

Black

Documents/Support Tools

Sales Drawing

Click here