text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3362T4P22XHCXAS000

Catalog No. : 3362T4P22XHCXAS000

Description:  MUTLI WAY, SGL SIDED, 38KV, 6WAY

UPC: 75114295482

Multi-Way Switchgear, 1-Sided Padmount, Three-Phase, 38kv/12.5kA, 6-Ways, 2-Source Ways - 3-Phase MVS Switchs, 4 Load Ways - 3-Phase MVI Fault Interrupters, 200 Amp Bushing Well Source Way Interfaces, 200 Amp Bushing Well Load Way Interfaces, No Source Side Control, Load Side Control - SEL 751A Relay, One (1) 38 kV PT to Power the SEL Control, Mild Steel, Munsell Green 7GY 3.29/1.5 & Round Ground Bar, Spanish Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Way

Application

Single Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold