text.skipToContent text.skipToNavigation

Catalog No. : 335P

Description:  WIRECONNXTPNONWING RED NO18-NO8 100

UPC: 67396003350

Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.

Red XTP non-winged wire connector. #18 to #8. (100 pieces per box)
View More View Less
For more info visit:  electrification.us.abb.com
  • The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.
  • Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
  • Posi-Grip surface combines a matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
  • Accommodates a broader range of wire connection combinations.
  • Coated with 100% pure copper, which reduces the corrosion common to tin and zinc-coated products.
  • Finger friendly design offers a truer grip for less hand fatigue during repeated use.
  • Only red non-winged connector that is U.L. listed for a pair of #8 AWG wires.

Descriptors

Category

Twist on wire connector

Special Features

The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.

Specifications

Conductor Range

14-10 AWG

Material

Polypropylene

Color

Red

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1682346_2016-11-18 N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

ABBG-00987-V01.01-EN

ETIM EC002319 Wire connector

Colour

Red