Catalog No. : 335C
Description: MARRETTE NO 335 RED PKG/6
UPC: 67396203552
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
Marrette #335. Rated 105 degree C - 600 Volts. Wire range: 22-10. Red. Package of 6.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Posi-Grip surface combines matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
22-10 AWG |
|
Mounting |
Twist-On |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Red |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Red |