text.skipToContent text.skipToNavigation

Catalog No. : 3350

Description:  PLASTIC CONNS

UPC: 786210488486

Made or assembled in Canada.

Connector, Non-Metallic Sheathed Cable and Flexible Cord, Size 1/2 Inch, Total Length 15/16 Inch, Width 7/8 Inch, Clamping Range Minimum 0.30 Inch to Maximum 0.60 Inch, Non-Metallic, Suggested Application #10-3, #12-3, #14-3, #10-2, #12-2, #14-2 Type Non-Metallic Cable, also Multiple (2) #12-2 and #14-2 Type Non-Metallic Cable, .300 Inch to .600 Inch Outside Diameter Cord
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with non-metallic sheathed cable and flexible cord

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Steel City

Dimensions

Size

1/2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 2194330_2012-12-27 N/A
CSA 2884 441405 N/A 2194330_2012-12-27 N/A
UL E17583 N/A PXJV N/A N/A