text.skipToContent text.skipToNavigation

Catalog No. : 334FC

Description:  FEM CONN 30A 3P4W 250V

UPC: 708917207283

Female Connector - Rating 30A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e47956

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47956 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3