Alternate Catalog No. : R333XXXDE14XXXSYC02
Catalog No. : 333XXXDE14XXXSYC02
Description: MVR,3PH,38KV,651R,35FT CABLE,ESSVS
UPC: 75114281904
Molded Vacuum Recloser, Three Phase (Single Tank), 38kV, Pole Mounting Frame for MVR3, No Control Power Transformers, No Control Power Transformers, Control Model - 651R Customer Selected, 35 foot standard Cable, (1) Source Side Voltage Sensor, NEMA 4-Hole Lug, No Line and Load Side Arrester Brackets, No Surge Arresters, No Wildlife Protectors, Position Indicator - Standard (Green Open, Red Closed), Ships Completely Assembled and Site Ready. C 0 2.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |