Catalog No. : 333TP
Description: MIPCO TEST PLUG 32A,220-600V,3P4W
UPC: 708917131427
Phase Test Plug - Rating 32A, 3 Pole 4 Wire, 220-600V
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
32 Amps |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
32 A |
|
Construction type |
Plug |
|
Number of poles |
3 |