text.skipToContent text.skipToNavigation

Catalog No. : 333MPXT/B70122

Description:  32A,PLG,3P4W,MP,480V,SPL

UPC: 708917123583

Plug - Rating 32A. 3 Pole 4 Wire, 380/480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e47956

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47956 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Construction type

Plug

Number of poles

3