text.skipToContent text.skipToNavigation

Catalog No. : 333MPXT

Description:  32A,PLUG,3P4W,MP,3H,480V

UPC: 708917179375

Male Plug - 32 AMP, 380/440V, 50/60Hz, 3P4W, IEC 309-2
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e47956m IEC 309-2

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47956 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Construction type

Plug

Number of poles

3