Catalog No. : 333BK
Description: WIRE CONNXTPNONWING YEL No18-No10 B
UPC: 67396007808
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
- The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Posi-Grip surface combines a matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
- Accommodates a broader range of wire connection combinations.
- Coated with 100% pure copper, which reduces the corrosion common to tin and zinc-coated products.
- Finger friendly design offers a truer grip for less hand fatigue during repeated use.
- Colour-coded for quick and easy size selection.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Mounting |
Twist-On |
|
Material |
Polypropylene |
|
Color |
Yellow |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL e9809, CSA 6591 |
Dimensions
|
Size |
Min 2 #18, Max 2 #14 + 1 #10 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Colour |
Yellow |