text.skipToContent text.skipToNavigation

Catalog No. : 333B

Description:  MARRETTE NO 333 YELLOW BOX/50

UPC: 67396333204

Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.

Marrette #333. Rated 105 degree C - 600 Volts. Wire range: 18-10. Yellow. Box of 50.
View More View Less
For more info visit:  electrification.us.abb.com
  • The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.
  • Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
  • Posi-Grip surface combines a matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
  • Accommodates a broader range of wire connection combinations.
  • Coated with 100% pure copper, which reduces the corrosion common to tin and zinc-coated products.
  • Finger friendly design offers a truer grip for less hand fatigue during repeated use.
  • Colour-coded for quick and easy size selection.

Descriptors

Category

Twist on wire connector

Special Features

The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.

Specifications

Conductor Range

18-10 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Yellow

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591

Dimensions

Size

Min 2 #18, Max 2 #14 + 1 #10

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1682346_2016-11-18 N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

ABBG-00987-V01.01-EN

ETIM EC002319 Wire connector

Colour

Yellow