text.skipToContent text.skipToNavigation

Catalog No. : 3338-72/JG106

Description:  100A,PLG,3P4W,AT,480VAC

UPC: 708917331254

SC Waterproof Plug with 1 Inch Neoprene Cable Bushing - Rating 100A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3