text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3331P2P22HHXFAE000

Catalog No. : 3331P2P22HHXFAE000

Description:  MULTIWAY,SINGLE SIDED,3PH,3WAY,38KV

UPC: 75114322195

Multi-Way Switchgear, Single Sided Padmount, 3-Phase, 38.0kV/12.5kA, 3-Way, 1 Source Way, 3-Phase MVI Fault Interrupter, 2 Load Way - 3-Phase MVI Fault Interrupter, Source Way Interface - 200 Amps Bushing Well Interface, Load Way Interface - 200 Amps Bushing Well Interface, Source Side Control Type and Logic - SEL 751A Relay, Load Side Control Type -SEL 751A. No Solid Dielectric PT to Power the SEL Control, Cam-Op and Integral Position Indicator - Position Indicators all Ways (M and M), Mild Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar. English Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold