text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3331P2P22HHDFAE000

Catalog No. : 3331P2P22HHDFAE000

Description:  MULTIWAY,SINGLE-SIDED,38KV,3WAY

UPC: 75114335157

Multi-Way, Singled-Sided Padmount, 38kV/12.5kA, 3-Ways, 1-Source Way, Source Component) MVI3 with 200 Amp Bushing Wells, Source Control) SEL 751A Relay (our Standard), 2-load Ways, Load Component) MVI3 with 200 Amp Bushing Wells, Load Control) SEL 751A (our Standard), PT- (1) 38kV PT (34500-38000) Delta, Accessories) Position Indicators all Ways, Enclosure) Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold