Catalog No. : 333
Description: 4IN TITE-BITE 90DEG NON-INS CONN
UPC: 786209922977
- Throat is long enough to install in cast housing knockouts.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Descriptors
|
Category |
Flex connectors |
|
Special Features |
The Angle Clip Gives Secure Mechanical Grip that Tightens Under Tension or Vibration |
|
Application |
For Use with Armored Cable and Flexible Metal Conduit |
Specifications
|
Conductor Range |
4.120 to 4.560 Inch |
|
Material |
Malleable Iron |
|
Finish |
Electro Zinc Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
|
Standard |
UL E23018 |
Dimensions
|
Size |
4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |