text.skipToContent text.skipToNavigation

Catalog No. : 3328W-78

Description:  60A,PLG,4P4W,AT,480VAC,SC

UPC: 708917179818

Waterproof Plug with Screw Cap - Rating 60A, 4P4W, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4