text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3321P1X2XHXDEAE000

Catalog No. : 3321P1X2XHXDEAE000

Description:  MULTIWAY,SINGLED-SIDED,38KV,2WAY

UPC: 75114335164

Multi-Way, Single-Sided Pad, 38kV/12.5kA, 2-Ways, 1-Source Way, Source Component- MVI3 with 200 Amp Bushing Wells, Source Control- SEL 751A Relay (Standard), 1-Load Way, Load Component- None, PT- (1) 38kV PT (34500-38000 VAC (Delta)), Accessories- Position Indicator Source Ways, Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold