Catalog No. : 331M
Description: WIRECONNXTPNONWING ORG No18-No14 MP
UPC: 67396013311
Made or assembled in Canada.
Master pack Orange XTP non-winged wire connector. #18 to #14.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Connection |
Twist-On |
|
Conductor Range |
Min 2 #18, Max 3 #14 |
|
Material |
Polypropylene |
|
Color |
Orange |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2018-02-06 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |