text.skipToContent text.skipToNavigation

Catalog No. : 331KP

Description:  WIRECONNXTPNONWING ORGNo18-No14 5K

UPC: 67396331002

Made or assembled in Canada.

Orange XTP non-winged wire connector. #18 to #14. (5000 pieces)
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Special Features

The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.

Specifications

Material

Polypropylene

Color

Orange

Classifications

Brand Name

Marrette

Standard

UL E9809

Dimensions

Size

Min 2 #18, Max 3 #14

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1682346_2016-11-18 N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

ABBG-00987-V01.01-EN

ETIM EC002319 Wire connector

Colour

Orange