Catalog No. : 331BK
Description: WIRE CONNXTPNONWING ORG NO18-NO14 B
UPC: 67396007846
Made or assembled in Canada.
Bulk box Orange XTP non-winged wire connector. #18 to #14. (10000 pieces)
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Conductor Range |
18-14 AWG |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Orange |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Orange |