Catalog No. : 331BAR
Description: WIRE CONN XTP ORANGE No18-No14
UPC: 67396013991
Made or assembled in Canada.
XTP Wire Connector Orange #18- #14 AWG Temperature Rating of 105 Degrees Celsius Barrel of 45,000
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Material |
Polypropylene |
|
Color |
Orange |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
Min 2 #18, Max 3 #14 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Orange |