Catalog No. : 331B
Description: MARRETTE NO 331 ORANGE BOX/50
UPC: 67396331200
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
- Made of tough, durable polypropylene and 105 °C (221 °F) rated to withstand high installation pressures.
- Posi-Grip surface combines a matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
- Deep, wide throat ensures full insulation coverage.
- Threaded entry helps guide large wire bundles into the spring chamber.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Wire Type |
Copper Only |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Orange |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
18-14 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Colour |
Orange |