Alternate Catalog No. : R33313AEDX4BXXSYS1XI
Catalog No. : 3313AEDX4BXXSYS1XI
Description: MVR, 3PH, 38KV, 800A, 12.5KA,
UPC: 75114373029
MVR - Molded Vacuum Recloser, 3 Phase, 38kV, 170kV BIL, 800 Amp, 12.5kA. NEMA 4 Hole Terminal, Three Phase Line Side Arrester Frame. Three Phase Load Side Arrester Frame. 1 - 19920:120V, 1.5kvA, 32 Pin Cable - 30 Foot, 3-pin AC Input Cable - 35 Foot, SEL Controller 0651R22CXGAXAE1113B9XX
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mounting Frame for MVR3 |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |