text.skipToContent text.skipToNavigation

Catalog No. : 3313

Description:  30A,REC,2P3W,AT,480VAC,JB,AA,SC

UPC: 708917156086

Receptacle with Junction Box, Angle Adapter, and Screw Cap, 30 Amps, 2 Pole 3 Wire, 480VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 441202 0 N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2