Catalog No. : 3312-TB
Description: 1/2IN 2SCREW CONN 1/2INKO SHEATHCBL
UPC: 786210033129
1/2 Inch, Two Screw Connector, Steel, 1/2 Inch Knockout, CSA Certified for Aluminum, Grounding Type, For Sheathed Cable 2 #8, 3 #8 4 #10, Cable Opening .813 Inch to .938 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- The armor gripping saddle stays open by itself when cable is being inserted.
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441202 | N/A | N/A | N/A |
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit CSA |
Y |
Documents/Support Tools
|
Sales Drawing |