Catalog No. : 3312-C
Description: 1/2IN 2SCREW CONN 1/2IN KO ARMCABLE
UPC: 786210360904
Armored Cable Two Screw Connector, 1/2 Inch Knockout, For Armored Cable 3#10, 2#8, 3#8, For Armored Lead Cable 2#10L, 3#10L, 2#8L, CSA Certified for Aluminum Sheathed Cable 2#8, 3#8, 4#10, Cable Opening .813 Inch to .938 Inch, Grounding Type
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit CSA |
Y |
Documents/Support Tools
|
Sales Drawing |