Catalog No. : 3307
Description: 2 TWO-SCREW CONNECTOR
UPC: 786210033075
Sheathed Cable Fitting, Straight, Knockout Size 2 Inch, Two Screw Connector, Malleable Iron with Zinc Plating
View More
View Less
For more info visit:
electrification.us.abb.com
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 2884 | 441405 | N/A | N/A | N/A |
| UL | E15170 | N/A | TYZX | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |