text.skipToContent text.skipToNavigation

Catalog No. : 3306-R7174

Description:  3306 WITH R717403 LOCKNUT

UPC: 786210694801

Sheathed Cable Fitting, Straight, Knockout Size 1-1/2 Inch, Nylon Insulated, Two Screw Connector with Locknut, Malleable Iron with Zinc Plating
View More View Less
For more info visit:  electrification.us.abb.com
  • Rounded cable grip and smooth bushing protect the cable sheath and wire insulation. Since saddle is threaded, screws do not travel or extend beyond the connector body as it is clamped to the cable. An extra lip on the saddle closes the unused part of the connector opening.
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Documents/Support Tools

Sales Drawing

Click here