Catalog No. : 3303SL
Description: 3303 WITH SLOT HEAD SCREW
UPC: 786210933924
Descriptors
|
Category |
Flex connectors |
|
Special Features |
Rounded Cable Grip and Smooth Bushing Protect The Cable Sheath and Wire Insulation, Since Saddle is Threaded, Screws Do Not Travel or Extend Beyond The Connector Body As It is Clamped to The Cable, An Extra Lip on The Saddle Closes The Unused Part of The Connector Opening. |
Specifications
|
Material |
Steel |
|
Finish |
Electro Zinc Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
Dimensions
|
Size |
3/4 Inch |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Other |
|
Thread connection size |
Other |