Catalog No. : 3303-C
Description: CONNECTOR TWO SCREW
UPC: 786210360898
3/4 Inch Non-Metallic Sheathed Cable Two-Screw Connector, For Nometallic Sheathed Cables 8/2, 8/3 or 6/3, For Multiple (2) NM Cables 12/2 or 14/3, For Flexible Cords Cable Opening .530 Inch to .835 Inch, For Multiple Flexible Cords (2) 18/3 Minimum (.530 Combined Diameter Minimum), For Service Entrance Cable Minimum Opening .395 Inch X .622 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 2884 | 441405 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
ETIM Classification
ETIM
EC001178 Screw connection for protective plastic hose
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Other |
|
Thread connection size |
Other |
Documents/Support Tools
|
Sales Drawing |