Catalog No. : 3302M-SL
Description: 1/2 2SCREW CONNECTOR SLOTTED SCREW
UPC: 786210921440
Descriptors
|
Category |
Flex connectors |
|
Special Features |
Rounded Cable Grip and Smooth Bushing Protect The Cable Sheath and Wire Insulation. Since Saddle is Threaded, Screws Do Not Travel or Extend Beyond The Connector Body As It is Clamped to The Cable. An Extra Lip on The Saddle Closes The Unused Part of The Connector Opening. |
|
Application |
To Connect Non-Metallic Sheathed Cable and Flexible Cord to a Box or an Enclosure. |
Specifications
|
Material |
Steel |
|
Finish |
Electro Zinc Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
|
Standard |
UL e17583 |
Dimensions
|
Size |
1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Steel |
Documents/Support Tools
|
Sales Drawing |