Catalog No. : 3302M-C
Description: 1/2 INS TWO-SCR CONN
UPC: 786210360881
1/2 Inch Non-Metallic Sheathed Cable Two-Screw Connector, Insulated, For Non-Metallic Sheathed Cables 14/3, 12/2, 12/3, 10/2 or 10/3, For Multiple (20 NM Cables 14/2 or 12/2, For Multiple Flexible Cords (.250 Inch Combined Diameter Minimun) For Service Entrance Cables (.464 Inch X .235 Inch or Larger)
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 2884 | 441405 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
ETIM Classification
ETIM
EC001178 Screw connection for protective plastic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Other |
|
Thread connection size |
Other |
Documents/Support Tools
|
Sales Drawing |