Catalog No. : 3302-C
Description: TWO-SCREW CONN
UPC: 786210360874
1/2 Inch Non-Metallic Sheathed Cable Two Screw Connector, For NMSC 14/3, 12/3, 10/2 or 10/3, For Multiple (2) NM Cables 14/2 or 12/2, For Flexible Cord Cable Openings (.250 Inch to .650 Inch), For Multiple Flexible Cords (.250 Inch Combined Diameter Minimum) For Service Entrance Cables (.464 Inch X .235 Inch or Larger
View More
View Less
For more info visit:
electrification.us.abb.com
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441405 | N/A | N/A | N/A |
| CSA | 4484000 | 441405 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
ETIM Classification
ETIM
EC001178 Screw connection for protective plastic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Other |
|
Thread connection size |
Other |
Documents/Support Tools
|
Sales Drawing |