Catalog No. : 3301-TB
Description: 3/8IN 2SCREW CONN 1/2IN KO ARMCABLE
UPC: 786210033013
Two Screw Connector, Trade Size 3/8 Inch, 1/2 Inch Knockout, Grounding Type, CSA Certified for Aluminum Sheathed, CSA Certified for Aluminum and Steel Flexible Metal Conduit, Armored Cable and Armored Lead Cable, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- The armor gripping saddle stays open by itself when cable is being inserted.
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441202 | N/A | N/A | N/A |
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Surface protection |
Untreated |
Documents/Support Tools
|
Sales Drawing |