Catalog No. : 3301-C
Description: 1/2IN 2SCREW CONN ARMCABLE
UPC: 786210360867
Armored Cable Two Screw Connector, 1/2 Inch Knockout, For Armored Cable 14/2, 14/3, 14/4, 12/2, 12/3, 12/4, 10/2, 8/1, 6/1 or 4/1, For Armored Lead Cable 12L/2, CSA Certified for Aluminum Sheathed Cable 14/2, 14/4, or 12/2, Cable Opening .390 Inch to .656 Inch, Grounding Type, CSA Certified for Aluminum and Steel Flexible Metal Conduit, Armored Cable and Armored Lead Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | 1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Surface protection |
Untreated |
Documents/Support Tools
|
Sales Drawing |