Catalog No. : 3300-10
Description: 3/4 CONN,NM CABLE/FLEX CORD,NM,10/B
UPC: 785991184846
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable and flexible cord |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e17583 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
No thread |
|
Type of connection |
Snap connection |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Grey |