Catalog No. : 330-BP
Description: WIRECONNXTPNONWING BLU No22-No14 1K
UPC: 67396008706
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
- The only wire connector to offer a non-winged, variable-volume live-action spring in the connector.
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Posi-Grip surface combines a matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
- Accommodates a broader range of wire connection combinations.
- Coated with 100% pure copper, which reduces the corrosion common to tin and zinc-coated products.
- Finger friendly design offers a truer grip for less hand fatigue during repeated use.
- Only red non-winged connector that is U.L. listed for a pair of #8 AWG wires.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
The only wire connector to offer a non-winged, variable-volume live-action spring in the connector. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
Min 1 #22 + 1 #20, Max 3 #16 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Colour |
Blue |